IESNA:LM-63-2002
[TEST]P1386519
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-750-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 85W 70CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (78) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.71A 85.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]11.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13306.3
TILT=NONE
78 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 85.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1790.2 2233.1 2574.5 2851.3 3045.1 3195.8 3208.1 3146.6 3128.2 3238.9 3540.3 4041.7 4666.1 5198.2 5539.7 5881.1 
6136.4 6253.3 6256.3 6087.2 5718.1 4592.3 3663.4 2974.4 2199.3 1617.9 1045.8 704.4 670.5 532.1 406.0 344.5 270.7 193.8 
67.7 12.3 3.1 0.0 
1790.2 2220.8 2559.1 2832.9 3045.1 3186.6 3211.2 3162.0 3146.6 3245.1 3534.2 4066.3 4663.0 5185.9 5542.7 5862.6 
6117.9 6256.3 6241.0 6087.2 5748.8 4721.5 3694.1 3048.2 2242.3 1621.0 1058.1 725.9 673.6 538.3 415.2 347.6 279.9 199.9 
76.9 15.4 3.1 0.0 
1790.2 2211.6 2546.8 2820.6 3042.0 3198.9 3257.4 3226.6 3211.2 3291.2 3531.1 3995.6 4536.9 5050.6 5413.6 5699.6 
5951.8 6105.6 6136.4 6044.1 5767.3 5185.9 4084.8 3285.0 2469.9 1765.6 1202.7 812.0 741.3 581.3 442.9 369.1 310.7 
224.5 153.8 43.1 6.2 0.0 
1790.2 2180.8 2503.8 2780.6 3017.4 3214.3 3318.9 3328.1 3337.3 3395.8 3555.7 3860.2 4318.5 4798.4 5195.2 5441.2 
5656.6 5838.0 5924.2 5918.0 5791.9 5484.3 4853.7 4020.2 3079.0 2150.0 1534.9 978.1 901.2 667.5 476.8 381.4 316.8 
212.2 147.6 61.5 6.2 0.0 
1790.2 2162.3 2485.3 2743.7 2995.9 3217.4 3395.8 3475.7 3512.7 3564.9 3681.8 3872.5 4152.4 4536.9 4903.0 5198.2 
5435.1 5610.4 5751.9 5825.7 5788.8 5675.0 5419.7 4863.0 4072.5 3214.3 2171.6 1454.9 1294.9 879.7 572.1 375.3 286.1 
224.5 147.6 55.4 6.2 0.0 
1790.2 2113.1 2399.2 2676.0 2931.3 3180.5 3408.1 3564.9 3660.3 3734.1 3829.5 3986.3 4192.4 4450.8 4761.5 5081.4 
5339.7 5564.3 5715.0 5828.8 5908.8 5899.5 5822.6 5650.4 5247.5 4586.1 3758.7 2682.2 2374.6 1454.9 892.0 541.4 
375.3 258.4 116.9 43.1 9.2 0.0 
1790.2 2073.1 2322.3 2577.6 2817.5 3075.9 3322.0 3546.5 3715.7 3857.2 3980.2 4103.2 4257.0 4475.4 4700.0 5010.6 
5312.1 5619.6 5865.7 6071.8 6237.9 6419.4 6484.0 6527.0 6551.6 6360.9 5921.1 4620.0 4441.6 3586.5 2097.8 1178.1 
618.3 292.2 132.3 55.4 15.4 0.0 
1790.2 2005.5 2202.3 2433.0 2648.3 2885.2 3122.0 3368.1 3586.5 3795.6 3992.5 4167.8 4333.9 4490.8 4663.0 4853.7 5075.2 
5330.5 5619.6 5911.8 6216.4 6530.1 6883.8 7074.5 7249.9 7391.3 6837.7 6330.2 6265.6 5724.2 4663.0 3648.0 
2082.4 747.4 326.0 101.5 21.5 0.0 
1790.2 1919.4 2079.3 2254.6 2436.1 2629.9 2817.5 3020.5 3223.5 3438.8 3663.4 3881.8 4100.2 4352.4 4604.6 4838.4 5099.8 
5376.6 5678.1 6016.4 6379.4 6837.7 7425.2 7797.4 8231.1 8517.1 8237.2 8495.6 8507.9 8280.3 7680.5 6533.2 
3835.6 1596.4 415.2 83.0 24.6 0.0 
1790.2 1913.2 2057.8 2214.6 2390.0 2583.7 2756.0 2955.9 3134.3 3340.4 3564.9 3774.1 4001.7 4241.6 4496.9 4743.0 5016.8 
5299.7 5607.3 5964.1 6364.0 6865.4 7468.2 7868.1 8332.6 8634.0 8409.5 8723.2 8744.7 8489.4 7978.8 6806.9 
3746.4 1393.4 363.0 70.7 24.6 0.0 
1790.2 1845.5 1922.4 2036.2 2156.2 2282.3 2429.9 2565.3 2712.9 2882.1 3042.0 3202.0 3380.4 3561.9 3777.2 3967.9 4180.1 4410.8 
4678.4 4989.1 5336.7 5838.0 6296.3 6674.7 7166.8 7323.7 7228.3 7459.0 7431.3 7028.4 6364.0 5225.9 2516.1 590.6 
147.6 43.1 24.6 0.0 
1790.2 1808.6 1848.6 1910.1 1993.2 2091.6 2187.0 2294.6 2411.5 2531.5 2654.5 2780.6 2903.6 3045.1 3186.6 3325.0 3466.5 3629.5 
3823.3 4047.9 4337.0 4721.5 5013.7 5327.4 5665.8 5724.2 5616.6 5619.6 5521.2 5059.8 4420.0 3457.3 1568.7 439.9 
135.3 46.1 24.6 0.0 
1790.2 1762.5 1750.2 1771.7 1808.6 1854.8 1913.2 1980.9 2048.5 2119.3 2190.0 2251.5 2310.0 2368.4 2420.7 2457.6 2488.4 2519.1 2540.7 
2589.9 2676.0 2746.8 2749.8 2731.4 2697.6 2534.5 2362.3 2082.4 2014.7 1633.3 1205.7 879.7 449.1 230.7 95.4 43.1 24.6 0.0 
1790.2 1673.3 1587.2 1528.7 1504.1 1491.8 1504.1 1516.4 1537.9 1556.4 1562.5 1553.3 1528.7 1498.0 1448.7 1384.1 1301.1 1211.9 1131.9 
1061.2 987.4 925.8 867.4 815.1 759.7 692.1 615.2 553.7 532.1 455.2 366.0 276.8 187.6 126.1 76.9 36.9 18.5 0.0 
1790.2 1593.3 1442.6 1347.2 1313.4 1328.8 1359.5 1384.1 1405.7 1408.8 1396.5 1365.7 1322.6 1267.3 1215.0 1150.4 1085.8 1024.3 965.8 
901.2 818.2 750.5 698.2 667.5 645.9 639.8 609.0 572.1 566.0 522.9 439.9 347.6 230.7 132.3 83.0 40.0 15.4 0.0 
1790.2 1528.7 1331.9 1251.9 1261.1 1298.0 1334.9 1359.5 1365.7 1353.4 1316.5 1267.3 1215.0 1162.7 1107.3 1061.2 1008.9 944.3 876.6 
812.0 765.9 735.1 713.6 692.1 673.6 652.1 618.3 556.7 544.4 507.5 452.2 335.3 267.6 163.0 76.9 33.8 12.3 0.0 
1790.2 1467.2 1258.0 1211.9 1248.8 1291.9 1331.9 1347.2 1338.0 1304.2 1258.0 1202.7 1150.4 1104.2 1058.1 1002.7 962.8 922.8 867.4 
827.4 799.7 769.0 707.5 664.4 633.6 602.9 566.0 522.9 510.6 467.5 363.0 332.2 295.3 239.9 138.4 55.4 9.2 0.0 
1790.2 1418.0 1211.9 1199.6 1242.7 1294.9 1322.6 1334.9 1316.5 1267.3 1208.8 1147.3 1095.0 1048.9 1005.8 978.1 950.4 919.7 892.0 
830.5 772.0 732.1 692.1 652.1 605.9 559.8 516.7 473.7 461.4 406.0 356.8 304.5 255.3 199.9 147.6 64.6 6.2 0.0 
1790.2 1384.1 1184.2 1196.5 1251.9 1291.9 1328.8 1328.8 1291.9 1236.5 1171.9 1107.3 1058.1 1015.0 978.1 950.4 913.5 861.2 815.1 
772.0 729.0 685.9 642.9 599.8 562.9 526.0 486.0 446.0 430.6 390.6 350.7 301.4 246.1 181.5 113.8 43.1 6.2 0.0 
1790.2 1359.5 1181.1 1196.5 1255.0 1301.1 1325.7 1316.5 1273.4 1208.8 1135.0 1076.6 1030.4 990.4 968.9 925.8 855.1 775.1 744.4 
716.7 670.5 636.7 605.9 562.9 532.1 495.2 461.4 415.2 402.9 372.2 329.1 283.0 233.8 190.7 101.5 46.1 3.1 0.0 
1790.2 1347.2 1178.1 1202.7 1258.0 1307.3 1322.6 1313.4 1264.2 1190.4 1116.5 1055.0 1012.0 981.2 962.8 895.1 802.8 738.2 713.6 
679.8 649.0 605.9 569.0 535.2 510.6 482.9 449.1 406.0 399.9 369.1 329.1 279.9 233.8 184.6 107.7 46.1 3.1 0.0 
1790.2 1347.2 1178.1 1202.7 1261.1 1304.2 1322.6 1310.3 1264.2 1181.1 1110.4 1055.0 1008.9 984.3 959.7 892.0 802.8 735.1 716.7 
679.8 645.9 602.9 569.0 529.1 510.6 482.9 446.0 406.0 399.9 372.2 326.0 273.8 230.7 159.9 113.8 40.0 3.1 0.0 
